Product ATEX-Zulassung
Temperature sensor
Passive Infrared Sensor
With Analog Output
Order number: 3074919Alternative order number : 74919
- Connection via cable, 2 m
- D:S ratio 6:1
- Operating voltage 12…30 VDC
- Measuring range adjustable via teach-in
- Analog output 0…10 V
- PNP alarm output switches at the measuring range limit of 10 V
- Temperature measuring range 0…300 °C

Technical Data
| Product type | Temperature sensor |

